Part Number: REF5050
Team,
I am trying to find out the differences between the DNC pins (1 and 8) and the NC pin (7).
- Are DNC used for testing/calibration during production? So they are connected to the die and therefore should be left unconnected…
FAQ: Logic and Voltage Translation > Quality and Manufacturing >> Current FAQ
It's extremely common to need to know if one device can be directly replaced with another.
With Standard Logic devices, this is generally an easy process.
The part number…
Part Number: MSP430I2020
Tool/software: TI C/C++ Compiler
Test condition:
- MSP-TS430RHB32A board
- GAIN 1
- Measuring result = 10 data average
- sample program "sd24_ex4_singleConversionSingleChannelPolling"
- supply volt.: 3.3V (Tenma…
Other Parts Discussed in Thread: TAS5766M , TAS5768M What you need to develop TAS576xM-based Smart Amp systems
Applies to:
TAS5766M TAS5768M
To start Smart Amp development, you will need to:
1. Request Hardware and Software
a. The Learning…