Part Number: TDA4VH-Q1
By default, CPSW does not pass VID 0 (priority-tagged) frames as-is. The Linux driver strips or replaces VID 0 at both ingress and egress, making it impossible for the use-cases that require VID 0 with priority bits set on the…
Part Number: TMS320F28P650DK
Understanding Ethercat:
Introduction to Ethercat by Beckhoff : EtherCAT Introduction
ETG.2200 EtherCAT, EtherCAT P and Safety over EtherCAT Slave Implementation Guide
Section I - Technology
Register Description…
Part Number: AM62P Other Parts Discussed in Thread: SYSCONFIG
The AM62P MCU+ SDK only provides McASP examples for the wkup-r5fss0-0 core.
How do I port McASP to run on the mcu-r5fss0-0 core with DMA support on the AM62Px platform?
Part Number: MSPM0-SDK Other Parts Discussed in Thread: MSPM0C1104 , MSPM0G3507
Small-package MSPM0 devices often run into hardware UART count limitations due to pin constraints. When you need more serial interfaces than the on-chip UART modules can…
Part Number: AM625
Overview
This guide documents how to configure AM62X to boot from eMMC when only tiboot3.bin fits on boot0 , and tispl.bin / u-boot.img must be loaded from a FAT32/ext4 filesystem on the UDA. This differs from the standard SDK layout…
Part Number: LM5180-Q1 Other Parts Discussed in Thread: LM25180 , LM5180 , LM25185 , LM5185 , LM5181 , LM25183 , LM25184
If you are going for PSR Flyback topology for power requirement of 1W to 50W, you can take these LMx518x devices into your design…
Flyback transformers play a crucial role in Flyback topology design, Flyback topology requires coupled inductors with proper turns ratio, better magnetizing inductance and minimum leakage.
Turns Ratio:
Turns ratio must be selected considering recommended…