Hi Tilman,
Welcome to E2E Design Support Community!
We are actually working on updating our TI Space Products Guide (ti.com/spaceguide) to include a list of Dummy Packages / Mechanical Samples, which should be updated in the coming months. In the meantime…
Other Parts Discussed in Thread: MKT-WG16A-MS , MKT-WG10A-MS , SN0020HKH , SN0010HKU , TPS7H1111-SP , TPS7H6003-SP , SN00020FK Looking for mechanical package samples for trim and form setup
Answer:
For our Space Power Ceramic QMLV qualified portfolio of devices…
Hi,
Is there any reason you didn't evaluate the ADS1282-SP using the ADS1282EVM-CVAL which has a space grade prototype device on it as well as space grade LDO's to power the board. This EVM mounts to an MSP430FR5969 launchpad EVM for data collection…
Other Parts Discussed in Thread: TMS320C6701 , LM139AQML-SP , LM4050QML-SP , TL1431-SP , SMJ320C6701-SP Can anyone suggest me with some power on reset ic's or any other alternate means that can be used for resetting TMS320C6701
Other Parts Discussed in Thread: DAC121S101 , LM4050QML-SP I'm interested in using the DAC121S101QML in a space application. The requirements include -20 to 60 deg C environment, a +/-10V range, 12-bit monotonicity, <+/-0.1% FS (0.020V) linearity error…
Other Parts Discussed in Thread: LM4050QML-SP I am performing a worst case analysis of a circuit using the LM4050QML-SP Voltage Reference.
The datasheet provides V R tolerance (for I R = 60uA) at the temperature extremes of +125 o C (+/-5mV) and -55 o C (+…
{ANS} For a number of our most popular QML Class-V radiation-hardened ceramic packaged devices (denoted with the -SP at the end of the part number) TI does offer engineering model ”/EM” versions and if these /EM parts are available you can find these…
Lead-times and available finished good inventory vary by device and change over time, but we are dedicated to providing quick and easy access to all our devices via TI.com.
To help provide more transparency into TI’s available inventory, in late 2020…