Part Number: LM5185-Q1 Other Parts Discussed in Thread: LM5185 Hi all,
Recently I've been learning DC/DC power conversion and am designing a board with a PoE power supply. As part of that, I'm experimenting with the LM5185 for the DC/DC conversion in…
Part Number: LM5185-Q1 Hi team,
Could you help share or generate unencrypted PSPICE model of LM5185-Q1 with us for customer simulation?
Thanks!
Ethan Wen
Part Number: LM5185-Q1 Dear TI Team,
LM5185100-VINPSR Flyback DC/DC Controller With Low IQand Low EMI datasheet
Could you please confirm that the typical value of the VGATE-HIGH at page 6 of the LM5185-Q1 datasheet is just a typo and that the voltage…
Part Number: LM5185-Q1 Other Parts Discussed in Thread: LM5185 Hi TI team, Can the operating frequency in BCM mode be lower than 225 kHz? The datasheet (LM5185-Q1100-VINPSR FlybackAutomotiveDC/DC Controller With Low IQand Low EMI datasheet (Rev. A) )…
Part Number: LM5185-Q1 Other Parts Discussed in Thread: LM5185 Dear TI Field Applications Engineering Team,
I am designing an isolated, dual-output flyback power supply using the LM5185 (LM5185PWPR) controller. I require your technical support to…
Part Number: LM5185-Q1 Tool/software: Hello TI'ers
Simulation Software - LTSpice
I am facing an error in the simulation model in the above mentioned IC. Below i have attached the error message image. Please help me in solving this issue.
Thank …
Part Number: LM5185-Q1 Other Parts Discussed in Thread: LM5185 , Tool/software: The FB pin of the LM5185 is directly connected to SW through a resistor, and the voltage level at the SW pin switches between 0, Vin + Vout * N, and Vin (DCM). How does the…
Part Number: LM5185-Q1 Tool/software: Hello Team,
We want to use LM5185-Q1 part in our design.
Our design criteria is as below
Input voltage range = 9V to 60V DC
Output = 5V (2.5A) DC
Isolation = 6KV
Note : Important point is that when the…
Part Number: LM5185-Q1 Other Parts Discussed in Thread: LM5185 , LM25037-Q1 , LM25037 Tool/software: Hello,
Does the LM5185 (Flyback) support 7V input to 320V (Output) DCDC conversion? or any other IC or topology?
Output requirement is 320V & 0.8A…