Part Number: REF34-Q1
Hello,
Our customer is qualifying REF3425QDGKRQ1 (DGK, VSSOP-8) for a new design and needs to verify its internal package construction.
The standard package construction drawing and outline drawing available to us are not detailed…
Part Number: REF34-Q1 Other Parts Discussed in Thread: REF50E , REF31-Q1 Hello TI-team,
in the EC of the REF34-Q1 you specify a maximum allowed load capacitance of 10uF.
(1) Are there boundary conditions, under which I can increase the allowed load…
Part Number: REF34-Q1 Tool/software: Hi team,
I am considering to reduce COUT capacitance for cost reduction in below configuration.
COUT is recommended to select between 1uF to 10uF in the datasheet.
Could you please advise which parameter (PSRR…
Part Number: REF34-Q1 Tool/software: Hi Team, The customer needs the latest English version of the Datasheet of REF3440QDBVRQ1 (SBAS901C). The one uploaded at ti.com is in Mandarin language. Regards, Josel
Part Number: REF34-Q1 Hello VRS team,
My customer tries to calculate the worst shift based on the datasheet spec. I want you check if below estimation method is correct.
I'm curious about noise integration..
Regards, ti
Part Number: REF34-Q1 Hello team,
Regarding total accuracy, D/S says the total error will be as below.
On the other hand there is line regulation and load regulation spec.
How does the line regulation and load regulation affect the total error…
Part Number: REF34-Q1 Hi,
I intend to use REF3425QDBVRQ1 (2.5V) and REF3450QDBVRQ1 (5V) in my design
Per the datasheet, the maximum junction temperature is 150 C. However, I intend to operate the part @ 175 C for a short duration (less than 100 hours…
Part Number: REF34-Q1 Hi team,
Do you recommend 4pin and 5pin NIC pin terminal processing as short to GND or left open for REF34xxQ1 (DGK) ?
Regards, Ochi
Part Number: REF34-Q1 Hello Guys,
Good day.
In the notice at 10.3.3 it is defined that Tj can not exceed 150°C. In this way Tj max and Ta max are also 150°C?
Thanks for the confirmation.
Art
Part Number: REF34-Q1 Hi team,
My customer wants to use REF34-Q1 with the configuration connecting EN and IN, to achieve quiescent current 0mA while system sleep mode.
Is there any negative side effect expected especially power-on/off sequence?
…