Part Number: TL4050A50-Q1 Team,
Could you make sure whether my calculate is correct or not in below conditions.
Must:
- Vs=6V to 36V
- Vz=5V
- Iout>50mA
Accuracy >0.5%
My calculation is as below
Iz is chosen from datasheet spec of the…
Part Number: TL4050A50-Q1 Other Parts Discussed in Thread: LM4050-N-Q1 , LM4050-N Hi,
A TL4050 5V device cathode is connected to a 10V voltage source through 500 Ohms. When the 10V source is powered, the TL4050 cathode rises to 250mV above the 5V desired…