Part Number: ADS8914B
The ADS8914B has a bit in the internal registers called DATA_VAL. When DATA_VAL is set, the chip sends a test pattern to the user instead of the ADC result. This is like a test mode so a user can check communications. When data…
Part Number: ADS8694 Other Parts Discussed in Thread: INA240 , OPA320 , ADS8914B , THS4551 Hi,
We are working on a MPPT Buck converter with a high accuracy required (1%) on global system.
So we are looking for a solution in order to reach an accuracy of…