Part Number: LM5036 Other Parts Discussed in Thread: PMP40500 Please share Design and NC Drill file for PMP40500 (54-VDC input, 12-V 42-A output half-bridge reference design) design solution...
Part Number: PMP40500 Other Parts Discussed in Thread: LM5036 , Hello:
I need to design a 1kw DC / DC power supply recently. I want to refer to your LM5036 design case PMP40500.
I found some design materials on your official website, which is very helpful…
Part Number: LM5036
LM5036: PMP40500 54-VDC input, 12-V 42-A output half-bridge reference design
We made this DC to DC converter based on the TI reference design. Initially, upon powering up, the output is 12V. However, when loaded with 500mA, it…
Part Number: PMP40500 Other Parts Discussed in Thread: LM5036 Hello.
I want to refer to your PMP40500 case (54V / 12V / 42A / 500W) case and make a (80V / 48V / 21A / 1000W) prototype.
I wonder if the solution is feasible?
What should be paid attention…
Other Parts Discussed in Thread: LM5036 , PMP40500 Hi Team,
We are looking for 48Vin to 54Vout/3A reference design for PoE application. (isolation is needed)
Please recommend our reference design if we have close one.
Regards,
Ben
Hi Ramar,
The UCC2891 is designed for active-clamp forward topologies. In the table below, ACF topology is typically used to ~400W.
It's probably best to use a half-bridge or phase-shifted full-bridge topology.
Here are two reference designs that…
Hi Vijay,
PMP40500 is one design that is close to your specs. The half-bridge is well suited for 500W and is basically a double-ended, isolated buck topology. PMP40500 is a half-bridge with output 12V, 42A. the input is a bit narrower compared to your…
Hey Dajon
Most of the 48V reference designs available the TI Reference Design Library are telecom (non-automotive) so please keep this in mind. Here are a few isolated designs:
PMP40500 is a 54 V input, 12V, 540W half-bridge. Uses LM5036 which is non…