Part Number: LMH6505
The circuit is built according to the typical circuit of lmh6505 datsheet. The positive and negative 5V system supplies power, and the 1kHz 0.7V sine wave signal is input. The control voltage signal VG changes from 0-1v, and the maximum amplitude of the output signal is only 20mV, which can not achieve the gain adjustment change of - 80-10db.