Part Number: INA240-Q1
Hi team,
What does "Reference divider accuracy" mean?
Datasheet says "Reference divider accuracy max = 0.1% @ VS = 5 V, VSENSE = VIN+ – VIN– , VCM = 12 V, and VREF1 = VREF2 = VS / 2 (unless otherwise noted), TA = – 40°C to 150°C".
Does it mean reference voltage range is 2.5V ± 0.1% in above test condition?
In addition, do you expect reference voltage range will be also 2.5V ± 0.1% @ VS=VREF1=5V, VREF2=0V? / TA = – 40°C to 150°C?
Regards,
Ochi