Part Number: OPA189
Other Parts Discussed in Thread: OPA192, OPA191, OPA196
Dear sir,
Good day,
Please find the attached Circuit diagram.
Actually we are using opa189.
we choosing the input resistor value for 10M ohm and given the know input voltage from Fluke source meter 1v and we measure the output voltage of opam 6 th pin we getting 1.005 to 0.995 fluctuation.
If we measuring the resistance value of IN7+ and IN7- we getting 17.2 to 21.2 M ohm ( using the 10M ohm 1% tolerance value resistor)
Same case we change the Resistor as 10Kohm the value fluctuation between 0.9999 to 1.001 (2mv only).
Actually our requirement acceptable fluctuation is below 4mv at the same time input impedance is 10M ohm.
Please do the needful and image for your reference.
Regards
EG.Rajendhran