Part Number: OPA454
Dear team,
Do we have any alternative solution for the OPA454 (OPA454AIDDAR) with the following parameters:
- Package SO8 or SOIC-8 (necessary)
- Vsupply 0/80V sigle side, +-40V dual, min 70/60V but better if 80V
- Iout min 40/50mA
- Operating temperature range 125°C (necessary)
- pin FLAG or Enable not necessary
Thanks,
Giorgia