Part Number: TLE2022
Other Parts Discussed in Thread: TLE2021
Dear Sir or Madam,
we use the operational amplifier TLE2022AID in a circuit and have different behavior with devices from different batches.
Single Supply Voltage OpAmp +5V
non-inverting input +1.3V with respect to GND
inverting input +1.1V with respect to GND
The output then delivers a HIGH as expected for all ICs (no matter from which batch). In the inverted case:
non-inverting input +1.1V with respect to GND
inverting input +1.3V with respect to GND
the output of the OP delivers a LOW as expected.
If we now reduce the voltage at the two inputs of the OP, the behavior of the different batches differs:
non-inverting input +0.3V with respect to GND
inverting input +0.1V with respect to GND
Again, as expected, the output provides a HIGH for all ICs (regardless of which batch). Inverted case:
non-inverting input +0.1V with respect to GND
inverting input +0.3V with respect to GND
some ICs give a HIGH, others correctly a LOW at the output.
Where does this different behavior come from?
Best Regards