Other Parts Discussed in Thread: TINA-TI
Hi,
We are using Three THS4561 Diffrential amplifiers for Single ended to differential ended signal conversion in our design.
Attached Schematics for your reference.
We are generating +5V from Buck converter (Part no: TPS62150AQRGTTQ1) and -5V from Charge pump (LT1054I).
During the operation, We observed drop in Charge pump output and heating of charge pump ( Max sourcing current 100mA).
Then I applied +5V and -5V Externally from power supply to THS4561 Diffrential amplifiers by isolating Buck converter/Charge pump and THS4561 Diffrential amplifiers.
I observed the below results when I applied +5V and -5V to all three Differential amplifiers without applying input and connecting load only 2.1k and 22nF as shown in attached file.
Current Consumption | ||
Voltage | VS+ = 5V | VS-= -5V |
Only -5V applied | X | 9.3 mA |
Only +5V applied | 15.57mA | X |
Both +5V and -5V applied | 127 mA | 127 mA |
Queries:
1. What is Actual current consumption by +5V and -5V supply rails of each THS4561 Diffrential amplifier without load ( in my case i connected 2.1k and 22nF) only?
2. In our design as per above results, THS4561 is drawing nearly 40mA of current from external power supply. is this OK?
Thanks and Regards,
Pedaiah G.