Other Parts Discussed in Thread: TLV3601, TLV3602, LM311
Dear Technical Support Team,
I'd like to replace from MAX9972 to discrete TI device.
It has comparator and spec is datasheet page 4.
https://datasheets.maximintegrated.com/en/ds/MAX9972.pdf
Which part number of comparator is better?
For example, pick up spec of MAX9972 's comparator
Propagation Delay is 2.2ns(typ)
Input Voltage Range -2.2 +5.2 V
Differential Input Voltage -7.4 +7.4 V
Best Regards,
ttd