Dear all
I used TINA-TI to simulate OPA140 in voltage follower configuration with +/-10 V swing of sine wave. The power supplies were +/-12V.
I see that the output gets clipped around 9.2 V (ie, -2.8 V below V+). Seems strange, because as per data sheet, it should not
clip till 11.8 V of input. See the attached sheet of DC transfer curve and transient curve. Am I making mistake somewhere ?.
Thanks,
--sm