Part Number: OPA593
Dear Technical Support Team,
I'm evaluating steep load change with simulation(both PSpice model and TINA), then unexpected over 10V pulse occurred on output.
Does this behavior also occur with ic? Is this model problem?
See attached files.
■Condition
tr/tf 1us from 20mA to 180mA
noninverting configuration(1 V/V)
5Vdc input ⇒ 5Vdc output
■Tina TI

Pspice for TI

Best Regards,
ttd