Hi Team,
I'm using INA229 to measure current, voltage, power, and temperature of four 12V 100Ah batteries connected in a series-parallel combination. Does the INA229 only measure
1. Die temperature/Internal temperature of the sensor? or
2. Surface temperature of the battery/sensor(Ambient Temperature) or
3. The actual temperature of the battery as it measures the Bus Voltage and Shunt voltage across the shunt resistor to calculate current and power?
Best Regards
James