Part Number: LM124
Hi Experts,
We need your assistance with our customer.
Pin number 11 of LM124 is given to -15V in our design.
Can the input voltage at the non-inverting terminal (pin number 3) go up to -15.3V (0.3V less than -15V)? The datasheet mentions only -0.3V as the lower limit for the input and if this limit is crossed, the output of LM124 can go to V or ground. Is V the positive supply voltage or high impedance?
Thank you in advance for your support.
Best regards,
Jonathan