Other Parts Discussed in Thread: TL084H, TL074H, OPA4170,
Hi
Could you provide below specification which is not available in datasheet?
- Input bias current – maximum at TA = 25°C
- Input bias current – maximum at TA = –40°C to +125°C
- Input offset current – maximum at TA = 25°C
- Input offset current – maximum at TA = –40°C to +125°C
- Input offset voltage drift – maximum
Rgds
Kelvin