Part Number: OPA2675
Hello Experts,
Posting this query on customer's behalf:
We are using OPA2675 in our design to amplify 3.3V to 5V. As per the calculation it supposed to consume 0.04A, but it is driving 480mA. We are applying +6V and -6V supply:

We tried with different feedback resistor.
Case 1 : R2=200 Ohms and R1=150 Ohms
Case 2 : R2=240 Ohms and R1=470 Ohms with load RL=50 Ohms
Case 3 : R2=240 Ohms and R1=470 Ohms
Still, we could see the amplified signal with some noise with greater than expected current.
For your assistance please.
73,
Archie A.