Hi Team,
I need help with the product selection for measuring pressure from the pressure sensor output.
Please see the specifications below:
Resolution: 22 bits (or higher)
Channels: 1
Interface Type: 3-Wire, I2C, SPI
Sampling Rate: 6.25 KS/s
Input Type: Differential
Architecture: Sigma-Delta
Analogue Supply Voltage: 4.75 V to 5.25 V
Digital Supply Voltage: 4.75 V to 5.25 V
Minimum Operating Temperature: - 40 C
Maximum Operating Temperature: + 85 C
DNL - Differential Nonlinearity: +/- 1 LSB
Features: PGA, Internal Reference
Reference Type: Internal
I checked the product folder but I can't find an ADC that matches the requirements. Can you suggest?
Thank you.
Regards,
Marvin