Part Number: OPA2197
Other Parts Discussed in Thread: ALM2403-Q1
Hello everyone,
I'm developing a new device and I'm going to design a regulated voltage source that can be adjusted between -5V and +5V and can provide up to 50mA of current. Can I use OPA2197 in the output layer of this voltage source? When I examined its datasheet, it was stated that the short circuit current was +-65mA. Can I get 50mA current continuously from the output of this opamp?