Part Number: INA181
Other Parts Discussed in Thread: INA240, INA241B, INA241A
Dear E2E Community,
we have successfully developed a motor driver incorporating inline current sensing using an INA240A1 current sensing amplifier and we are highly satisfied with the performance of the current sense circuit, particularly in applications demanding high dynamic and precise current sensing.
Currently, we are working towards designing a more cost-effective solution that utilizes low-side current sensing. Our solution operates with a bus voltage of 48V and demands a continuous current range of 50A, with peak currents reaching up to 100A. We would appreciate your insights on whether the INA181A1 is a suitable component for this motor driver project.
Thank you in advance for your assistance.
Kind regards,
Ben