Other Parts Discussed in Thread: TLV3542
Hi, TI expert.
The customer is looking for a substitute with superior specifications to the OPAMP (LMV722MM) they are currently using.
The substitute is intended for upgrading the performance of the current area sensor.
------------------------------------------------------------------------------------------------------------
The substitute should be capable of processing pulse signals with a width of 0.5μs or less.
• Supply Voltage: 5V
• Package: SSOP8 pin (0.65mm pitch), compatible with LMV722MM (https://www.ti.com/product/LMV722-N?keyMatch=LMV722MM/NOPB&tisearch=search-everything&usecase=OPN-ALT)
• Number of Circuits: 2 circuits
• Output Voltage Range: Full swing
• GBW: 100MHz or higher
------------------------------------------------------------------------------------------------------------
Please refer to the above specifications and recommend a suitable substitute.
Thank you.