Other Parts Discussed in Thread: LM4562
Hi, experts,
I am looking for an operational amplifier that meets the following conditions of use.
Input -24V to -18V DC and 100mVpp AC to each input terminal.
Output signal is piled up with the DC and AC.
AC frequency: 500Hz~20MHz
Output current: 10mA or higher
Slew rate: 150V/us or higher
Could you tell me the product meets above specifications?
thanks,
Katsuya