Hi
Here is my schematic. I used THS4551 as a single-end input.
However, FDA_MADC_INP is 1.094V and FDA_MADC_INN is 0V without any input signal.
Should FDA_MADC_INP and FDA_MADC_INN be 1.65V ?

Here are power supply voltage.
MADC_FDA_VOCM = 1.65V
MADC_FDA_VSP = 3 V
MADC_FDA_VSN = -2 V
Thanks
BR,
Hank