Part Number: INA303
We used VREF = 0, VS = 3.3 V, VIN+ = 24 V, ILIMIT1 = 600mA, and ILIMIT2 = 90mA, as our design constraints. Hence we provided RLIMIT1=3K and RLIMIT2= 470R.During our testing, the hysteresis of comparator 2 is observed to be around 110mA in our case(VLIMIT2/80uA). But the hysteresis of comparator 1 differs in large amount of about 260mA(VLIMIT1/80uA) from the typical hysterisis value(100mV Typ.) claimed in the datasheet.For better under standing, A graphical representation of test values are attached.