Other Parts Discussed in Thread: OPA2544
Hello?
As title, I would like to inquire because there is a discrepancy in the temperature information.
In datasheet of OPA544;
DESCRIPTION in page 1 - It is specified for operation over the extended industrial temperature range, –40°C to +85°C.
TEMPERATURE RANGE in page 2 - Operating –40 +85 °C
ABSOLUTE MAXIMUM RATINGS in page 3 - Operating Temperature ................................................. –40°C to +125°C,
PERFORMANCE CURVES in page 4 - 2.8 A at 125 °C (It is explained '2 A min' in FEATURES)
PACKAGING INFORMATION in Addendum-Page 1 - Op Temp (°C) -40 to 85 (Same as search content on site)
In datasheet of OPA2544;
DESCRIPTION in page 1 - The OPA2544 is available in a 11-lead plastic packages and is specified for the –40°C to +85°C temperature range.
TEMPERATURE RANGE in page 2 - Operating Range –40 +85 °C
ABSOLUTE MAXIMUM RATINGS in page 3 - Operating Temperature ................................................. –55°C to +125°C
PACKAGE/ORDERING INFORMATION in page 3 - TEMPERATURE RANGE –40°C to +85°C
PERFORMANCE CURVES in page 4 - 2.8 A at 125 °C (It is explained '2 A min' in FEATURES)
PACKAGING INFORMATION in Addendum-Page 1 - Op Temp (°C) -40 to 105 (Same as search content on site)
Please confirm with one notation for each product. There are difficulties in selecting products based on temperature range. (Opamps with over 1 A and over 105 degrees are being considered)
Thank you for reading.