Hi, Ti Amp team
Please recommend a current monitor product for my application.
To clearly differentiate a minimum current of 10mA and the off state(0mA), I have designed as follows. Currently, I am considering INA241x and INA296x.

> Expected Current Monitor Ideal Output
ex) Vshunt : 150mV / Ishunt : 15mA / Output : 1.5V
Vshunt : 400mV / Ishunt : 40mA / Output : 4V
Vshunt : 0mV / Ishunt : 0mA / Output : 0V
> GAIN : 10 V/V
> Output Type : Voltage
Regards.
Jeong.