Part Number: AMC1300
The AMC1300 has differential outputs. I need as single ended signal and don't want to add another op amp. I don't need the full output range or gain. Can I use only one output (eg. OUTP)? Essentially, the question boils down to how flat is the common mode output voltage vs input voltage?
A second question: what is the purpose of the typically 10 ohm series resistors on the inputs? Are they necessary?