Part Number: INA199
Hi,
The customer configures the same as the data sheet circuit below.
Supply : 9V ~ 18V
Rshunt : 0.05ohm
The circuit function is to detect a current of 20mA flowing through the Supply - Rshunt - Load.
Rshunt to detect 20mA is changeable.