Part Number: OPA4197
This is a rail to rail input device. I'm simulating it with a single supply and common mode voltage at the negative rail. The device is specified for this operation and has a Vos spec of 100 uV max, 25 uV typical. The sim is returning a Vos of approx 2 mV. If I inject a few mV of DC offset into the input signal and thus raise Vcm a bit off the negative rail, Vos then is then at the 25 uV typ value. Is this the actual behavior of the device or is it an artifact in the SPICE model?
thanks much,
Martin Rockwell