Part Number: AFE031
Hi,
I was establish the transfer mode of PLC using DAC mode for config below steps
STEP 1: SD pin -> LOW
STEP 2: DAC pin -> LOW
STEP 3: INT pin -> HIGH
STEP 4: SPI configured (Frequency 4 MHz)
STEP 5: Read all registers to ensure the default value - Getting exact values (SPI communication working fine)
STEP 6: Soft reset the registers -> write 0x14 in RESET register
STEP 7: Bias enable -> REF1 = 1 , REF2 = 1 in ENABLE2 register
STEP 8: Band Selected -> 0 = CENELEC A in CONTROL1 register (As our circuit)
STEP 9: Clear all interrupt in CONTROL2 register
STEP 10:Enable ZC in ENABLE2 register
STEP 11:Write GAIN -> write 0x32 in GAIN register
STEP 12:Enable Transfer mode -> PA = 1, TX = 1, DAC = 1
STEP 13:Enable PA_OUT -> PA_OUT = 1
STEP 14:Clear all interrupt -> write 0x00 in RESET register
STEP 15:Enable T and I -> write 0x60 in CONTROL2 register
STEP 16:Chip select Pin -> LOW
STEP 17:DAC pin -> HIGH
STEP 18:Sent data to DAC register over SPI
STEP 19:Chip select Pin -> HIGH
Then I capture the data on PA_OUT pin via Scope. But I receive signal only in SCK and DIN pins, I can't get output signal from PA_OUT
And I got Response for Tx block ready for transmission in CONTROL1 register
Is anything configuration missing from this ? Or we can't to capture signal in PA_OUT ah ?
Please give a solution for this,
Thanks,