Part Number: OPA564
Tool/software:
HI:
I need a unit gain buffer (G=1), and input voltage -15v ,voltage rising time (from 0~90%) as 20us, so I choose OPA564
I tried following two cases:
case 1.
vin = -15V , V+ = 0V ,V- = -24V => This case failed
case 2.
vin = -15V , V+ = 8V ,V- = -15V => This case work