Other Parts Discussed in Thread: INA821
Tool/software:
Hello E2E Experts,
Good day.
The instrumentation operation will be used to capture the ECG or EMG signal, these signals are very small and come in mV from the human body.
The instrumentation operational conditions that I am looking for are:
CMRR greater than 100dB
PSRR in uV/V
JFET technologies
Input Bias Current in nA or pA
Response speed greater than 35V/μs.
Regards,
CSC