Part Number: OPA2863-Q1
Other Parts Discussed in Thread: TLV1832
Tool/software:
Hi Team,
I am looking for the op-amp. which can act as comparator with the below specification.
Vin= 3V to 30V
Vout= 2V to 9V
rail to rail output
Qualification: AEC-Q100
slew rate=425 V/μs to 300V/uS
Common mode voltage= 3V to 12V
Low noise and low cost
Please, help me out finding the part number.
Thank You,
Suma