This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

[FAQ] [H] Frequently Asked Questions - High Speed Amplifiers Selection Guide - CMOS Input Amplifiers

Frequently Asked Questions: Amplifiers >> High Speed Amplifiers >> HSA Selection Guide >> CMOS Input Amplifier Selection Guide

Introduction: 

  • FET/CMOS-input amplifiers offer lower current noise, higher input impedance, lower bias currents, and less popcorn noise for a similar bandwidth as a bipolar-input op amp.

Applications: 

Motor diagnostics & monitoring

Air conditioner indoor/Outdoor unit

Industrial AC-DC

HEV/EV inverter & motor control HEV/EV OBC & DC/DC converter

HEV/EV battery-management system (BMS)

Currency counter

In-vitro diagnostics

Flow Cytometry

Optical Blood Analyzer

  • A list of TI publications related to high speed amplifiers and their applications can be found here: Application Notes   

Recommended 5V Device Table: 

Devices GBW (MHz) Iq (mA) Voltage offset (mV)(max) Noise (nV/√Hz) Rail-to-Rail 
OPA365/OPA2365 50 4.6 0.2 4.5 In,Out
TLV365/TLV2365 50 4.6 1.9 4.5 In,Out
OPA607/OPA2607 50 0.9 0.6 3.8 In to V-,Out
OPA354/OPA2354 100 4.9 8 6.5 In,Out
OPA300/OPA2300 150 9.5 5 3 In to V-,Out
OPA356/OPA2356 200 8.3 9 5.8 Out

Recommended 5V Automotive Qualified Device Table: 

Devices GBW (MHz) Iq (mA) Voltage offset (mV)(max) Noise (nV/√Hz) Rail-to-Rail 
OPA365-Q1/OPA2365-Q1 50 4.6 0.2 4.5 In,Out
TLV365-Q1/TLV2365-Q1 50 4.6 1.9 4.5 In,Out
OPA607-Q1/OPA2607-Q1 50 0.9 0.6 3.8 In to V-,Out
OPA354A-Q1/OPA2354A-Q1/OPA4354-Q1 100 4.9 8 6.5 In,Out
OPA356-Q1 200 8.3 9 5.8 In to V-,Out

For help desinging and suggestions for the best amplifier check out the Analog Circuit Design Studio tool.