Part Number: LM2901
Tool/software:
Page 13 of the data sheet RevX shows the supply current for LM2901's 4 channels.
At Ta=25° and VCC=5V, it is Typ: 0.8mA, Max: 2.0mA.
At Ta=25° and VCC=30V, it is Typ: 1.0mA, Max: 2.5mA.
so it has a 2.5 times range. In our actual measurements, at Ta=26° and VCC=24V,it was 0.95mA.
Is the actual measured supply current valid?
What is the maximum value?
Also, the supply current range of the LM2901B is narrower.
What is the difference?
Hiroaki Yuyama