This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

OPA340: Existing MPN: OPA340NA/3K. Suggest similar Alternate with same package with Low cost

Part Number: OPA340

Tool/software:

Hi,

Currently I am using this existing MPN (OPA340NA/3K) as Amplifier in photo diode application. Please suggest similar Alternate with same package with low cost.

Please find the technical details of OPA340NA/3K (Existing Part): 

Parametric Info  
Manufacturer Type Precision Amplifier
Type Precision Amplifier
Rail to Rail Rail to Rail Input/Output
Number of Channels per Chip 1
Minimum Single Supply Voltage (V) 2.7
Process Technology CMOS
Minimum PSRR (dB) 90.46(Typ)
Typical Single Supply Voltage (V) 3|5
Output Type CMOS
Maximum Single Supply Voltage (V) 5.5
Typical Gain Bandwidth Product (MHz) 5.5
Maximum Quiescent Current (mA) 0.95@5V
Maximum Input Offset Voltage (mV) 0.5@5V
Maximum Input Offset Current (uA) 0.00001@5V
Maximum Input Bias Current (uA) 0.00001@5V
Maximum Operating Supply Voltage (V) 5.5
Maximum Supply Voltage Range (V) 5.5 to 6
Minimum CMRR (dB) 70
Minimum CMRR Range (dB) 70 to 71
Typical Voltage Gain (dB) 124
Typical Input Offset Current (uA) 0.0000002@5V
Typical Slew Rate (V/us) 6@5V
Typical Settling Time (ns) 1600
Typical Input Noise Voltage Density (nV/rtHz) 25@5V
Typical Input Bias Current (uA) 0.0000002@5V
Typical Noninverting Input Current Noise Density (pA/rtHz) 0.003@5V
Shut Down Support No
Minimum Operating Temperature (°C) -40
Maximum Operating Temperature (°C) 85
Minimum Storage Temperature (°C) -55
Maximum Storage Temperature (°C) 125
Power Supply Type Single