Part Number: OPA858-Q1
Tool/software:
Issue Description:
I am using the OPA858-Q1 op-amp in my circuit. Without providing any input signal (input source grounded), I am observing an inverting terminal voltage of approximately 18 mV and its changing . According to the datasheet its not the case , and output voltage is also not zero . its 50mV
- Offset voltage: 0.8 mV
- Input bias current: 0.4 pA
- Input offset current: 0.01 pA
This output voltage seems unusually high given these specifications. I am trying to understand whether this behavior is expected or if something is wrong with my setup.
Circuit Details:
- Configuration: Inverting amplifier.
- Feedback resistor (Rf): 1 MΩ.
- Input resistor (Rin): 2 MΩ.
- Non-inverting terminal: Connected to ground.
- Power supply: [2.5 , -2.5]
- Input signal: Grounded.