Part Number: OPA551
Other Parts Discussed in Thread: OPA593
Tool/software:
Hi
Is there a new generation device of OPA551, that can meet below spec requirement ? thanks!
- VCC(R-R) -5V and +12V
- Output voltage > 10V
- output current >100mA
- IC junction temperature <80°C when at TA 50°C ambient and output is 10V/70mA
- at Gain = 4, the SR > 5V/us