Other Parts Discussed in Thread: INA240
Tool/software:
Target device : INA240A2QDRQ!
As shown below from PCN Letter, the operating temperature range and automotive grade level are different in the product attributes. Why is this?
Operating Temp Range: -40° to +125°
Automotive Grade Level: -40° to +105°
Could you please explain?

Thanks and best regards,
Daisuke Nomura