Part Number: THS3491
Tool/software:
Hello
I am seeking clarification on the standard methods to provide protection against overcurrent and overvoltage for THS3491. While the datasheet mentions that the device includes a current limiter, no additional details are provided regarding the specific implementation or limits.
In addition to overcurrent protection, I would appreciate your recommendations on suitable methods to safeguard the device from potential overvoltage situations. For example, we are concerned about the possibility of the output being exposed to a 50V voltage source. It is important that the protection measures we implement have minimal impact on the frequency response and distortion performance of the device.
Thank you