Part Number: OPA855
Other Parts Discussed in Thread: OPA856,
Tool/software:
https://www.ti.com/product/ko-kr/OPA855#design-tools-simulation


Hello. I built a simple inverting amplifier using the OPA855 for my circuit. However, I'm noticing that the output bias is clearly abnormal. As far as I know, the output should be around 0 V. I applied the PSpice model from the link above. When I run the same simulation using other amplifiers like the OPA856 or OPAx277 with the same configuration, the output appears normal. I would appreciate it if you could help me understand why this is happening.
******************************************************************************
NODE VOLTAGE NODE VOLTAGE NODE VOLTAGE NODE VOLTAGE
( 5) 5.0000 ( -5) -5.0000 (X_U1.ZO) 5.0000
(N1081188) 9.0866 (N1081198) 11.6510
(N1083154) 9.0866 (X_U1.MID) 3.3257
(X_U1.CMRR) 3.3256 (X_U1.ESDN) 9.0866
(X_U1.ESDP) 18.07E-06 (X_U1.CLAMP) 3.3256
(X_U1.PSRRN) 3.3250 (X_U1.PSRRP) 3.3252
(X_U1.VCC_B) -5.0000 (X_U1.VEE_B) 11.6510
(X_U1.VIMON) -118.8300 (X_U1.AOLNET) 3.8257
(X_U1.N06456) 18.07E-06 (X_U1.N10561) 68.07E-06
(X_U1.N10570) 35.03E-06 (X_U1.N11984) 35.03E-06
(X_U1.N11991) 9.0866 (X_U1.N25816) 314.3E-06
(X_U1.N28602) 12.7510 (X_U1.N30136) -5.4000
(X_U1.N30913) 314.3E-06 (X_U1.N31014) 314.3E-06
(X_U1.N35675) -8.4000 (X_U1.N35813) -8.4000
(X_U1.N38050) 15.0510 (X_U1.N38096) 15.0510
(X_U1.VOUT_S) 5.0000 (X_U1.X_U1.3) 0.0000
(X_U1.X_U1.4) 0.0000 (X_U1.X_U1.5) 0.0000
(X_U1.X_U1.6) 0.0000 (X_U1.X_U1.7) .8338
(X_U1.X_U1.8) .8338 (X_U1.N110431) -118.8300
(X_U1.N112292) 5.0000 (X_U1.N317950) 3.3257
(X_U1.N406634) -5.0000 (X_U1.N406794) 11.6510
(X_U1.N749288)-381.9E-06 (X_U1.VCC_CLP) -8.4000
(X_U1.VEE_CLP) 15.0510 (X_U1.X_E_N.3) 0.0000
(X_U1.X_E_N.4) 0.0000 (X_U1.X_E_N.5) 0.0000
(X_U1.X_E_N.6) 0.0000 (X_U1.X_E_N.7) .8338
(X_U1.X_E_N.8) .8338 (X_U1.N1254860) -149.2800
(X_U1.N1446199) 3.3256 (X_U1.N1446217) 3.3256
(X_U1.N1461236) 3.7147 (X_U1.N1461246) 3.3257
(X_U1.N1461252) 3.3147 (X_U1.N1481243) 9.2862
(X_U1.N1481253) 3.3261 (X_U1.N1481259) 3.3242
(X_U1.N1483677) -9.8109 (X_U1.N1483687) 3.3250
(X_U1.N1483693) 3.3411 (X_U1.N1483703) 3.3264
(X_U1.N1483713) 3.3102 (X_U1.N1490067) 3.3252
(X_U1.N1492098) .8142 (X_U1.N1492108) 1.6514
(X_U1.N1492118) 1.6514 (X_U1.N1492126) 1.6514
(X_U1.N1492376) 1.6514 (X_U1.N1534615) -39.4290
(X_U1.N1534625) 1.8280 (X_U1.N1534635) 1.8280
(X_U1.N1534645) 1.8280 (X_U1.N1534887) 1.8280
(X_U1.N1541593) -34.9180 (X_U1.N1541603) 1.9861
(X_U1.X_I_NP1.3) 0.0000 (X_U1.X_I_NP1.4) 0.0000
(X_U1.X_I_NP1.5) 0.0000 (X_U1.X_I_NP1.6) 0.0000
(X_U1.X_I_NP1.7) .8338 (X_U1.X_I_NP1.8) .8338
(X_U1.X_VOS_VS_VCM.1)-381.9E-06
VOLTAGE SOURCE CURRENTS
NAME CURRENT
V_V1 -1.891E-01
V_V2 -1.873E-01
X_U1.V_VCM_MAX 8.726E-09
X_U1.V_VCM_MIN -9.426E-09
X_U1.X_H3.VH_H3 1.222E-01
X_U1.X_VOS_VS_VCM.V1 1.399E-18
TOTAL POWER DISSIPATION 1.88E+00 WATTS