Part Number: AMC3330
Other Parts Discussed in Thread: AMC3302, AMC3301, AMC23C12
Tool/software:
Hi,
According to the document titled Shunt-Based, 200-A Peak Current Measurement Reference Design Using Reinforced Isolation Amplifier (Rev. A).
we need to determine whether an instrumentation amplifier is necessary before the AMC3330 when utilizing this amplifier in conjunction with a shunt.
We aim to measure a current range of 1A to 425A RMS (with a peak of 600A) using a 500µΩ shunt.
However, the input ranges of the AMC3301 (+/-250mV) and AMC3302 (+/-50mV) do not meet our requirements due to their limited input capabilities.
Is it possible to connect the shunt directly to the AMC3330 amplifier?
Current Range: 1A to 425A AC (600A peak)
Voltage Drop: 0.5mV to 300mV
Amplifier: AMC3330
with a gain of 2 Output Voltage: 1mV to 600mV