Part Number: LMH7322
Tool/software:
Hi
We are using LMH7322 comparator to compare two analog inputs in one of our new design. The LMH7322 output will be LVDS signal which will be interfaced with a 2.5V LVDS receiver. As termination requirement is not clear from the datasheet, please suggest the suitable terminations required at both input and output end of LMH7322. Voltages used in LMH7322 are as follows: VCCI = +5V VEE = -5V VCCO = +2.5V Block diagram is attached for your reference
Regards,
Ashish