Part Number: OP07
Tool/software:
What is the variation in current consumption?
When replacing the OP07CDR with a different lot, the current consumption of the part will go from 5mA to 2mA.
Is it really that variable?
This is the result of only replacing the parts, without changing the input or output.
Vcc+-: 17V
VIN: 0V