Part Number: LMV324
Tool/software:
Dear expect:
The LMV324 is used for current sampling, with A step drive. Currently, there are no issues with the low-rate and high-rate parts. The medium-rate direct current protection is provided. COO from Malaysia, and all of them have problems. About 80K . make A-B-A cross-experiment, and the problems follow the LMV324.
this is issue lable