Other Parts Discussed in Thread: TLV9002, OPA2333, OPA197, OPA378
Tool/software:
Hello,
I need to design a 3-wire transmitter that converts the voltage signal from an IEPE-type vibration acceleration sensor into a 4–20 mA current signal. The parameters of the IEPE sensor are:
-
Sensitivity: 100 mV/g
-
Range: 80 g peak
-
Excitation current: 2–10 mA
-
Excitation voltage: 18–30 VDC
-
Bias output voltage: 12 VDC
The output 4–20 mA current should correspond to vibration velocity, in the range of 0–25.4 mm/s, with a frequency range of 10 Hz to 1 kHz.
The signal chain I plan to use is:
IEPE sensor → amplifier → RMS converter → XTR111 → 4–20 mA output
From what I understand, components like OPA378 / OPA2333, TLV9002, OPA197, and XTR111 might be suitable for this design.
Could you please provide a reference design for the complete signal chain, including a schematic diagram and the key component specifications?
Thank you very much!